No image available
No image available
Your request is being processed.
Rosemount-K-2051 Coplanar Pressure Transmitter and 1199 Seal

Rosemount™ 2051 Coplanar™ Pressure Transmitter and 1199 Seal

Specifications

Rosemount™ 2051 Coplanar™ Pressure Transmitter
Reference Accuracy
Up to 0.05% of span
Warranty
Up to 5-year limited warranty
Rangedown
Up to 100:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Up to 2000 psi (137,9 bar) Differential, Up to 2000 psig (137,9 bar) Gage
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
Threaded: NPT, DIN, ISO
Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, CorrosionShield PFA coated 316 SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

Rosemount™ 2051 Coplanar™ Pressure Transmitter
  • Patented coplanar technology allows direct mounting for flow and level solutions that provide installation flexibility
  • Delivered fully assembled to manifolds, diaphragm seals or primary flow elements for straightforward installation
  • Local Operator Interface offers easy-to-use menus and built-in configuration buttons for streamline commissioning
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Several primary elements provide a flow solution that is factory leak-tested and calibrated to simplify installation
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Rosemount™ 2051 Coplanar™ Pressure Transmitter
Rosemount™ 1199 Diaphragm Seal System