No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-K-214C RTD Sensor 3144S Transmitter 114C Thermowell

Rosemount™ 214C RTD Temperature Sensor, 3144S Temperature Transmitter and 114C Thermowell

Specifications

Rosemount™ 214C RTD Temperature Sensor
Temperature Range
For wire-wound element, 0.05 °C (0.020 ) maximum ice-point resistance shift after 1g vibration between 20 and 500 Hz for 150 hours according to IEC 60751:2008
Lead Wires
24 AWG wire, FEP insulated; color coded per IEC 60751
Time Constant / Response
10.8 seconds maximum required to reach 50% sensor response when tested in flowing water according to IEC 60751:2008
Stability
±0.15 °C (0.059 ) maximum ice-point resistance shift following 1,000 hours at maximum specified temperature when measured per methods defined in IEC 60751:2008
Insulation Resistance
1000 MΩ minimum insulation resistance when measured at 500 VDC at room temperature
Calibration Options
IEC 751 Class A or B; Single point calibration; Calibration schedule or customer-specified calibration range, both with Callendar-Van Dusen constants
Rosemount™ 3144S Temperature Transmitter
Input
Dual and single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA/HART® protocol
Housing
Dual-compartment field mount
Display/Interface
Large Graphical Backlit LCD display with Quick Service Buttons, multiple lines and percent range graph
Accuracy
± 0.05 °C reference accuracy
Stability
± 0.25 °C for 20 years (Ultra Performance), or 10 years (Classic Performance)
Diagnostics
Basic diagnostics, Loop Integrity, RTD Measurement Protection, Hot Backup™ capability, Sensor Drift Alert, Thermocouple Degradation, Configurable Process Alerts
Calibration Options
Transmitter-Sensor Matching (Callendar-Van Dusen constants)
Certifications/Approvals
SIL2 certified and SIL3 capable to IEC 61508 by an independent 3rd party, hazardous location, marine type, see Quick Start Guide for complete list of certifications
Rosemount™ 114C Thermowell
Thermowell Calculations
Wake frequency calculation (WFC) performed by certified engineers, order R21 for official report
Design Modifiers
Root, bore and tip diameters can be customized for any application
Certifications/Approvals
Material certification, NACE, CRN (see full specs for complete list of certifications)
Product Tests
External pressure test, internal pressure test, dye penetration, X-ray, PMI (see full specs for complete list)

Features

Rosemount™ 214C RTD Temperature Sensor
  • Single or dual element Pt-100 RTD with thin-film or wire-wound designs meets various application requirements
  • Thin film sensor engineered to withstand high vibration industrial applications
  • Wire-wound design for applications requiring high accuracy, dual-elements and/or are subjected to high temperatures
  • Covers a wide range of temperatures from –321 to 1112°F (–196 to 600°C) for application flexibility
  • Callendar-Van Dusen constants allow for transmitter-sensor matching and offer the highest level of accuracy
  • Optional Class A accuracy ensures critical temperature measurement points meet tolerance and accuracy standards
  • Adaptable design with a variety of enclosure and connection head options meet varying application demands
  • Includes spring-loaded or compact spring-loaded mounting styles for adaptability
  • North American approvals meet hazardous location requirements
Rosemount™ 3144S Temperature Transmitter
  • Industry-leading accuracy and reliability for best performance in critical control and safety applications 
  • 20-year long-term stability extends calibration intervals to reduce trips to the field 
  • 20-year limited warranty provides assurance and peace of mind that comes with purchasing a Rosemount product
  • ReadyConnect™ Technology provides plug-and-play sensor configuration to help you save time and eliminate errors
  • Rosemount X-well Technology measures temperatures up to 650°C (1202°F) without a process penetration for reduced design, installation and maintenance costs
  • RTD Measurement Protection converts your configuration from a 4-wire to a 3-wire configuration if a wire is broken or damaged, helping to avoid loss of measurement and downtime
  • Bluetooth® Connectivity helps you work easier, safer, and more efficiently with simplified operator rounds, a consistent application experience across Emerson devices, and by avoiding the need for a hot work permit
  • Loop Integrity diagnostic continuously monitors the health of the entire electrical loop to detect potential failures before they happen
  • Hot Backup™ capability and Sensor Drift Alert utilizing dual sensors ensure measurement integrity
  • Thermocouple Degradation diagnostic monitors thermocouple health to detect degradation before failure
  • Guided Proof Testing provides an easy, step-by-step process to help ensure you are operating safely and properly
  • Dual-compartment housing provides superior protection in harsh environments 
Rosemount™ 114C Thermowell
  • Threaded, flanged, Van Stone and welded mounting styles with stem profile options allow for application flexibility
  • Wide selection of thermowell materials, from stainless steel to exotic materials, meets varying process specifications
  • Option of Wake Frequency Calculation report ensures thermowell design is compatible with process conditions
  • Flexible design modifiers for root, bore and tip thickness allow customization for special application requirements
  • Van Stone style permits differing flange material from the stem for cost-efficiency
  • Thermowell options, including NACE, material certification and PMI, ensure material traceability or compatibility
  • Special testing options to meet process requirements including external hydrostatic pressure test, dye penetration test and more

Documents & Drawings

Rosemount™ 214C RTD Temperature Sensor
Rosemount™ 3144S Temperature Transmitter
Rosemount™ 114C Thermowell