No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-K-0085 Pipe Clamp Sensor and 3144S Transmitter

Rosemount™ 0085 Pipe Clamp Sensor and 3144S Temperature Transmitter

Specifications

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Pipe Clamp Materials
ASTM 316 SST (1.4401), ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 3144S Temperature Transmitter
Input
Dual and single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA/HART® protocol
Housing
Dual-compartment field mount
Display/Interface
Large Graphical Backlit LCD display with Quick Service Buttons, multiple lines and percent range graph
Accuracy
± 0.05 °C reference accuracy
Stability
± 0.25 °C for 20 years (Ultra Performance), or 10 years (Classic Performance)
Diagnostics
Basic diagnostics, Loop Integrity, RTD Measurement Protection, Hot Backup™ capability, Sensor Drift Alert, Thermocouple Degradation, Configurable Process Alerts
Calibration Options
Transmitter-Sensor Matching (Callendar-Van Dusen constants)
Certifications/Approvals
SIL2 certified and SIL3 capable to IEC 61508 by an independent 3rd party, hazardous location, marine type, see Quick Start Guide for complete list of certifications

Features

Rosemount™ 0085 Pipe Clamp Temperature Sensor
  • Sensor covers wide range of temperatures -58 to 572 °F (-50 to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
  • Easy installation that does not require cutting or welding of the pipe
  • Platinum RTD temperature sensors designed with silver tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 3144S Temperature Transmitter
  • Industry-leading accuracy and reliability for best performance in critical control and safety applications 
  • 20-year long-term stability extends calibration intervals to reduce trips to the field 
  • 20-year limited warranty provides assurance and peace of mind that comes with purchasing a Rosemount product
  • ReadyConnect™ Technology provides plug-and-play sensor configuration to help you save time and eliminate errors
  • Rosemount X-well Technology measures temperatures up to 650°C (1202°F) without a process penetration for reduced design, installation and maintenance costs
  • RTD Measurement Protection converts your configuration from a 4-wire to a 3-wire configuration if a wire is broken or damaged, helping to avoid loss of measurement and downtime
  • Bluetooth® Connectivity helps you work easier, safer, and more efficiently with simplified operator rounds, a consistent application experience across Emerson devices, and by avoiding the need for a hot work permit
  • Loop Integrity diagnostic continuously monitors the health of the entire electrical loop to detect potential failures before they happen
  • Hot Backup™ capability and Sensor Drift Alert utilizing dual sensors ensure measurement integrity
  • Thermocouple Degradation diagnostic monitors thermocouple health to detect degradation before failure
  • Guided Proof Testing provides an easy, step-by-step process to help ensure you are operating safely and properly
  • Dual-compartment housing provides superior protection in harsh environments 

Documents & Drawings

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Rosemount™ 3144S Temperature Transmitter