Hydraulic Actuators
Our hydraulic actuators are engineered to withstand harsh environments and demanding ESD applications.
Hydraulic actuators are used to control flow in a system. Our portfolio includes rotary vane, helical spline, linear, scotch yoke, and rack and pinion designs made for a wide range of industrial applications. Whether you need to automate emergency shutdown (ESD) valves, reduce emissions in your pipeline system, or address other flow control challenges, we have a valve actuation solution to address your reliability, safety and sustainability needs.
Fail-safe actuation solution for ESD valves with advanced diagnostics and the ability to connect to DCMlink for remote monitoring
Automates ball valves or plug valves for demanding applications—such as ESD, linebreak protection, mainline isolation and more—on natural gas pipelines
A hydraulic ESD system designed for reliable valve shutdown on production wellheads and Christmas trees
Solution for ESD actuation able to consistently operate in challenging, hostile environments, even when power is challenged
A rugged, state-of-the-art scotch yoke hydraulic actuator suitable for use in demanding applications with SIL requirements
Self-contained hydraulic ESD system designed to provide reliable valve shutdown in remote locations where power is unreliable or costly
Frequently Asked Questions About Hydraulic Actuators
Learn the answers to some of the most common questions about hydraulic valve actuation.
Hydraulic actuators are mechanical devices that convert hydraulic energy into mechanical energy to move valves and control the flow of gases or fluids in a system.
Hydraulic actuators are commonly used to automate valves on gas transmission pipelines, as the pipeline gas provides a ready source of power for the devices.
Some of the primary benefits of hydraulic actuators include: