No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-12 Springless

TESCOM™ 12 Series Springless Threadless Pressure Regulator

Product Description

12 Series is a miniature ultra high purity IGS/VCR® pressure reducing regulator. The 12 Series offers 5 Ra or 10 Ra microinch finishes, tied diaphragm and internally springless and threadless design. It provides inlet pressures of 150 psig / 10.3 bar, outlet pressure from 250 mm Hg-15, 30, 60, 100 psig / 250 mm Hg-1.0, 2.1, 4.1, 6.9 bar with flow rates up to 120 SLPM. Ideal for use in OEM tools, gas boxes and low-pressure gas cabinets.

Specifications

Pressure Rating
Maximum Inlet Pressure:
150 psig / 10.3 bar

Maximum Outlet Pressure:
250 mm Hg-15 psig / 250 mm Hg-1.0 bar
0-30, 0-60, 0-100 psig / 0-2.1, 0-4.1, 0-6.9 bar
Material
Body: 316L VAR Stainless Steel
Diaphragm: Hastelloy®
Seat: PCTFE
Valve Stem: Hastelloy®
Remaining Materials: 316L VAR Stainless Steel
Operating Temperature
-40°F to 140°F / -40°C to 60°C
Connections
Welded Fittings: 1/4 VCR® or Tube Stubs
Surface Mount: 1.125 or 1.50 footprint
Flow Capacity
Standard: Cv = 0.04
High Flow: Cv = 0.08
Weight
VCR®, IGS: 0.60 lb / 0.3 kg
A-Style: 1.08 lbs / 0.5 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Product of choice for state-of-the-art OEM gas systems
  • Ultra-sensitive pressure control enhances MFC performance
  • Superior performance in a wide range of applications
  • Flows from 2 SCFM to 120 SLPM
  • Unsurpassed droop and repeatability in a micro component
  • Metal-to-metal diaphragm to body seal for high leak integrity
  • 10 Ra or 5 Ra microinch internal surface finish
  • Meets SEMI F19 and SEMI Modular Interface specifications

Documents & Drawings