No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-252 Filter

Fisher™ Type 252 Filter

Product Description

The Type 252 filter is designed to clean supply gas or air before it enters the pilot on a pilot operated regulator, pneumatic instrument, or other device that requires clean gas to operate properly. An extended length filter is available that has a larger drip chamber to hold more moisture and debris. Filter materials comply with the recommendations of the National Association of Corrosive Engineers (NACE) MR0175

Features

  • Excellent Filtration
  • Optional Drain Valve
  • NACE Contruction Available
  • High Flow Rate

Specifications

Inlet and Outlet Connections Size
1/4 NPT
Maximum Working Pressure
Aluminum: 2150 psig / 148 bar
Stainless Steel: 2750 psig / 190 bar
Temperature Capabilities
-40° to 180°F / -40° to 82°C

Documents & Drawings