No image available
No image available
Your request is being processed.
Sempell-P-P001261

Sempell Model STE5 Pneumatic Control Unit

Product Description

TÜV type tested Control Unit to operate spring loaded safety valves as Controlled Safety Pressure Relief Sytems (CSPRS) acc. EN ISO 4126-5

Features

  • High tightness up to set pressure due to supplementary load
  • Small opening and closing pressure differences
  • High setting accuracy and reproducibility
  • Opening possible even below set pressure
  • Pressure setting of safety valve during normal plant operation
  • Check of the control function without operation of the safety valve
  • With one unit more than one safety valve can be operated
  • In case of failure, the safety valve opens as direct spring valve (fail-safe function)
  • No electrical energy supply necessary
  • Ideally suitable for explosion Protection

Specifications

Ambient Temperature:
Max. 60 °C
Compressed Air Supply:
4 bar min., 8 bar max.
Air Consumption:
During normal operation: 0,08 mN?/h
Quality of Compressed Air:
Filtered and dried; due point temperature at least 10°C lower than ambient temperature
Type of Enclosure:
IP 66
Weight:
48kg
Others:
Other versions available on request

Documents & Drawings