No image available
No image available
Your request is being processed.
AVENTICS-A651A0000000400

AVENTICS™ Air preparation unit, 2-part, Series 651 A651A0000000400

Product Description

651 SERIE ASSEMBLY G651APJP1GA00HN + G65

Specifications

Parts
Air preparation units
Components
Filter pressure regulator, Lubricator
Reservoir
Reservoir polycarbonate
Port
G 1/8
Filter porosity
25 µm
Condensate drain
semi-automatic, open without pressure
Pressure gauge
With integrated pressure gauge
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Certificates
ATEX optional
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Lock type
not lockable
Type
2-part
Type
Can be assembled into blocks
Housing material
Aluminum
Seal material
Nitrile butadiene rubber
Material reservoir
Polycarbonate
Material condensate drain
Plastic

Features

  • The industry´s highest flow rates assure OEMs and maintenance managers that their air preparation products will optimize machine performance.
  • Extended high- and low-temperature capabilities (-40° C to 80° C) allow the FRLs to be specified across a broad range of applications, including those within harsh environments.
  • New manifold endplate flanges allow the maintenance technician to pull the manifold assembly out of service without disconnecting the piping.
  • Front-facing easy-to-read, low-profile gauges improve serviceability.
  • Optional pressure regulator with reverse flow check permits placement of the regulator between the valve and cylinder - allowing air to be exhausted through the regulator without causing damage or reduced life.
  • Optional integrated pressure range indicators allow the user to easily set the red/green colour indicators to the desired pressure range.

Documents & Drawings