No image available
No image available
Your request is being processed.
Fisher-P-M Series

Fisher™ M Series Handwheel Gear Actuator

Product Description

The actuator pilot shall open or close the controlled system via an external control signal. Actuator pilot shall be avaialble in both fail open or fail closed upon loss of signal. Actuator pilot shall mount outside the main valve and provide remote on/off operation for a wide rage of control variables.

Features

  • Rugged construction provides stability and corrosion resistance. The unit is totally enclosed for weatherproof operation.
  • Two adjustable stops are located in the housing for correct adjustment of disk position. The actuator is inherently self-locking, unless subjected to high vibration.
  • Provides for five degrees of overtravel in both directions for precise positioning of the valve disk.

Specifications

Actuation
Quarter-turn, Manual
Certifications
PED, CUTR, ATEX
Control Type
On/Off, Positioning
Operating Temperature
Standard Temperature
Power Source
Manual
Process Control
On/Off, Positioninging, Positioning
Valve Type
Ball Valve, Butterfly Valve, Eccentric Plug Valve, Triple Offset Valve
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings