No image available
No image available
Your request is being processed.
Roxar-P-retractable-er-probes

Roxar Retractable Electrical Resistance Probes

Product Description

Electrical resistance is the preferred method for optimization of process, tune injection of inhibitors and monitors the performance of oxygen scavengers based on trend forecast. Emersons Roxar Retractable Electrical Resistance (ER) Probe is an accurate and reliable tool to measure real time corrosion in common environments such as oil, gas and water to sustain pipeline and asset integrity. The Roxar Retractable ER Probe measures metal loss from a change in resistance across the probe measurement element.

Specifications

Pressure Rating
1,500 psi (105 bar)
Max Temperature
450 °C/842°F
Probe Element Material
Stainless steel as standard
Probe Body Material
Carbon steel and stainless steel as standard
Connector
6 pin Amphenol (male)
Process Connections
See Data Sheet
Tool
Roxar Retractor Tools

Features

  • High sensitivity (nanometer range) and fast response when used with Roxar CorrLog range of instruments
  • Range of element materials and element thickness fitted for different monitoring applications
  • Temperature rating 450 °C/842 bare
  • Easy installation and replacement using Roxar Retractor Tool
  • Allows for real-time monitoring
  • Provides the preferred method for optimization of process, tune injection of inhibitors, and monitors the performance of oxygen scavengers based on trend forecast

Documents & Drawings