Managing biofuel bunkering involves navigating challenges like extreme temperatures, operational safety, and measurement precision, all which impact efficiency and environmental compliance. A Biofuels Bunkering Solution from Emerson simplifies these complexities with a reliable fuel tank management and valve control system.
By leveraging Damcos’ robust and compact actuators alongside Valve Remote Control systems, operators gain precise control and visibility over bunkering processes, ensuring enhanced safety and operational performance.
For accurate and certified fuel deliveries, Micro Motion’s Coriolis-based Certified Bunker Measurement Solution provides traceable results. Its Elite Series U-tube geometry ensures superior mass accuracy without the need for recertification when switching fuel types.
All components integrate seamlessly into a centralized Integrated Control and Monitoring System, offering a complete operational overview for improved decision-making and compliance
Put your trust in 30 years of proven performance. Only Damcos Actuators have the original helical spline technique that deliver balanced high torque without the need for large displacement. The Damcos BRC is a double-acting balanced rotary actuator that operates at a standard working pressure of 135 bar. It maintains a constant high torque output throughout the 90 degree rotation. The BRC actuator comes in various sizes from 125 to 32000 with torque ranges from 125 to 32000 Nm.
Get the assurance of fail-safe marine performance without taking up extra space or weight. The compact design of the Damcos BRCF Single-Acting Spring Return Actuator is the choice for both fail-open and fail-close performance. With no radial forces on the valve, you can count on long-term performance with minimal maintenance. Trust the design with three decades of documented reliability.
NEW GENERATION! The Damcos LPU (Local Power Unit) comprehends an integrated electro-hydraulic valve remote control system and is structured to enhance safety and efficiency to the system. The rugged, compact and modular design of the LPU has proven itself reliable in the harsh marine environment and is developed for flexible mounting either directly on actuators or on bulkhead. The LPU comes in 3 variations with extensive capabilities to ease installation, configuration and operation.
Delivering the best in measurement technology and unparalleled support, the 5700 transmitter's intuitive design ensures measurement confidence, valuable process insight and productivity through simplified solutions. Data historian feature captures rich information about process events, fluid quality, and measurement stability - over long and short periods of time. Zero Verification tool provides confidence in the meter zero and analyzes process conditions to indicate potential issues for re-zeroing.