No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-067

ASCO™ Series 067 Rocker Valve

Product Description

The ASCO Series 067 is a line of rocker solenoid fluid isolation valves for use with neutral or aggressive liquids and gasses in analytical and medical systems. The valves excellent self-draining capability and easy-to-flush, low-volume internal cavity make it ideal for applications where cross-contamination must be minimized. A special rocker mechanism, combined with a separating diaphragm, prevents heat transfer to the fluid and eliminates the sticking effect of the valve seat. Typical application include pipette dispensing, in-vitro diagnostics, DNA sequencing, and surgical fluid management.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics
Media
Air, Inert Gas, Aggressive Liquids/Gases
Port Type
Pad Mount
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open, 3 way - 3/2 Universal
Flow
Less than .05 Cv / Less than .04 kv
Voltage
12 DC, 24 DC | 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor, Outdoor
Standards / Regulations
IP65, RoHS

Features

  • Hermetic separation of control mechanism prevents particulate contamination caused by friction of moving parts, assuring maximum liquid sample purity
  • Hit and hold feature utilizes an integrated power-save switch that reduces analytical instrument power consumption
  • Meets all relevant CE directives and is RoHS compliant for lead-free applications

Documents & Drawings