No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-296

ASCO 296 Series Fluid Isolation Valves

Product Description

The ASCO Series 296 fluid isolation valves are designed for the control of aggressive liquids and gases in pharmaceutical, biochemical, photographic, chemical, analytical, and chip and wafer production applications. The valves are suited for applications in which the fluids must not come in contact with the valves metal parts (electromagnetic control of the solenoid valve). Large orifice sizes make these valves ideal for high flow-rate and high-pressure applications.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics; Stainless Steel
Media
Aggressive Liquids/Gases
Pipe / Port Size
1/4 "; 3/8 "
Port Type
NPTF
Flow
From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv
Voltage
24 DC; 24 to 120 AC/DC Voltage Ranging | 50; 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
IP65

Features

  • Ideally suited for quickly flushing systems of corrosive media and routing aggressive reagents to chemical reaction vessels and waste containers
  • Bellows system made of PTFE and FFPM seals. PEEK body with internal stainless steel parts ensure high functional reliability
  • Meets all relevant CE directives, and is RoHS compliant for lead-free applications

Documents & Drawings