No image available
No image available
Your request is being processed.
AMS-TREXLHPKL9S3S-TU

TREXLHPKL9S3S-TU: AMS TREX Trade Up, Device Communication Plus Module, HART, IS, Standard Support (3 Years), Case

Product Description

Trex Device Communicator Trade Up, Device Communicator Plus Communication Module, HART, (Li-Ion), IS, Standard Support (3 years), Carrying Case (soft). Provide model and serial number of the unit being traded in on your purchase order.

Specifications

Weight
Approximately 2.9 lbs (1330 grams)
Microprocessor
800 MHZ ARM Cortex A8/NXP
Memory Internal Flash
2 GB NAND and 32 GB extended flash
RAM
512 MB DDR3 SDRAM
Display
5.7 in (14.5 cm) color VGA resistive touchscreen
Battery Operating Time
8+ hours of typical use
Operating Temperature
-20 to 55°C (-4 to 122°F)
Enclosure Rating
IP54
Shock
Tested to survive a 1-meter drop test onto concrete

Features

  • Eliminate the need for specialized tools with power the loop functionality
  • Quickly resolve field devices issues with advanced diagnostics
  • Configure and test valves inline
  • Improve efficiency with a modern, intuitive user interface
  • Intrinsically safe to go anywhere you go

Documents & Drawings