No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Bettis-Multiport MPA

Bettis Multiport Valve Actuator (MPA)

Product Description

An electronic system specifically designed to control and monitor the operation of the Multiport Flow Selector. Ideal for integrated well testing.

Specifications

Power Source
Multi-port
Product Type
Multi-port
Actuation
Muli-port
Certifications
FM ,CSA,ATEX, IECEx,TRCU, InMetro,RMRS ,ABS
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Designed for control of multi-port flowselectors (MPFS) with 3 to 8 ports typicaly in oil & gas industry for well production testing. Often combined with Multiport Flow Selector (MPFS).
  • Allows diversion of fluids from a single flow line to a test outlet or sampling device
  • I/O and alarm monitoring include - integral circuit breaker/disconnect, motor overload and motor thermal, loss of control voltage, encoder failure, stall detection and alarms (detects mechanical faults), 3-phase monitoring and phase correction.
  • Solid-state motor starter and control software provides precise positioning of flow selector within +1 degree of selected port.
  • High performance microcontroller updates motor control output every 4ms for precision motor control
  • Remote display module (RDM) option available. RDM displays identical information and performs identical control as LDM. Allows for remote control up to 4,000 feet.
  • Wide range of 4-pole motors available for any voltage or torque. Configurable for MPFS from 3 to 8 ports.
  • 12-bit magnetic encoder coupled directly to valve stem for position feedback.

Documents & Drawings