No image available
No image available
Your request is being processed.
Asco-P-267-s

ASCO 267-S Series Solenoid Valve

Product Description

The ASCO Series 267-S solenoid valve is designed for high-temperature steam and hot water applications found in commercial laundry and kitchen equipment, heating systems, sterilizers, and autoclaves. Its features a unique, self-cleaning, straight-through design.

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass
Media
Steam
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Flow
From 6.0 Cv to 14.0 Cv; From 2.0 Cv to 6.0 Cv; From 1.0 Cv to 2.0 Cv
Voltage
110 AC; 115 AC; 120 AC; 208 AC; 220 AC; 480 AC - 50; 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor; Outdoor; Washdown; Hazardous
Operating Environment
Indoor; Outdoor; Washdown; Hazardous
Standards / Regulations
Tag Missing

Features

  • Ideal for high-flow steam applications
  • Hot water service to 210 psi differential at 210° F
  • Steam service to 125 psi differential at 353° F

Documents & Drawings