No image available
No image available
Your request is being processed.
Asco-P-Flow Controls

ASCO Numatics Flow Controls

Product Description

The Numatics flow controls provide accurate speed control in a compact size. Knob or screw control precisely regulates the rate of exhaust in a pneumatic circuit. The flow controls feature a body that swivels 360°, eliminating the need for fittings.