No image available
No image available
Your request is being processed.
Asco-P-ASP

Numatics ASP Series Cylinders

Product Description

The Numatics Series ASP is a heavy-duty NFPA steel body pneumatic cylinder line designed to meet strenuous applications. The cylinders employ extra-long graphite-filled cast iron rod bushings and standard oversize wear bands (located on the rear of the piston). In addition, a proven “T-seal” piston seal configuration with carboxylated nitrile and self-lubricating PTFE® compound enhances durability. The ASP Series is designed for applications in analytical and diagnostic equipment, bottling lines, commercial kitchen and laundry equipment, and dust collector systems.