No image available
No image available
Your request is being processed.
AVENTICS-P-GS

AVENTICS™ Series GS Gantry Slides

Product Description

The AVENTICS Series GS gantry slides are designed for pneumatic systems that handle heavier loads and travel greater distances. Their technology features a moving carriage between two fixed tool bars. The carriage is supported and guided by four bearings and two hardened guide shafts.

Specifications

Bore
3/4", 1-1/16", 1-1/2", 2"
Stroke
Up to 34" Max (standard)
Operating Environment
Corrosive; Hazardous; Indoor; Outdoor; Washdown

Features

  • Carriage is hard-coat anodized aluminum for lightweight, durable construction
  • Patented Numate™ mounting system enables direct mounting for slides, grippers, and gantries
  • Tooling bars are precision machined with easy access mounting holes along with tapped holes for shock absorbers
  • Steel reinforced rod wipers assure protection of bearings from environmental contamination
  • Choice of large diameter hardened steel or stainless steel guide shafts, which are ground and polished for smooth cycling and low breakaway, offering increased load capacity
  • Optional Hall effect and reed sensors

Documents & Drawings