No image available
No image available
Your request is being processed.
Asco-P-D136

ASCO™ Series D136 Total separation solenoid valves (DRY)

Product Description

ASCO Series D136 total isolation solenoid valves (DRY) combine the traditional characteristics of strength and reliability, with construction solutions that make them particularly suitable for the control of aggressive and/or no contaminable fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions, plus miniaturized or silent versions with a latching actuator. The diverse range of features make these valves versatile for applications in food, biotechnology, chemical/pharmaceutical, and physiological/medial industries.

Specifications

Body Material
PPS (Polyphenylene-sulfide) reinforced
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
Barbed port
Maximum allowable pressure (PS)
2 bar
Fluid temperature
0°C +100°C (FPM); - 30°C +100°C (EPDM)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
EPDM or FPM

Features

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body, the diaphragm and the filter fitted on the inlet port (P) – if any.
  • Possibility of disassembling for inspection.
  • Particularly suitable for tanks draining.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Documents & Drawings