No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-3051S Wireless DP Flow Transmitter

Rosemount™ 3051S Wireless Differential Pressure Flow Transmitter

Product Description

The Rosemount 3051S Wireless Differential Pressure Flow Transmitter combines no-equal scalable technology and state-of-the art primary flow elements with the security and data reliability of a WirelessHART®network. A best-in-class solution, this DP flow transmitter seamlessly integrates with a variety of primary elements that can be pre-assembled to the device. As a wireless transmitter, installation is straightforward, delivering long-lasting, >99% data reliability without the cost of wiring.

Specifications

Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Measurement Range
Up to 2000psi (137,89 bar) differential
Output
Differential pressure, scaled variable
Communication Protocol
WirelessHART®
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST
Diagnostics
Basic Diagnostics, Loop Integrity, Process Intelligence, Plugged Impulse Line
Certifications/Approvals
NSF, NACE, hazardous location, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Long range (225 m), extended range (800 m), remote (225 m) and high-gain remote (1 km)

Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Primary elements can be pre-assembled to transmitter for an optimized, ready-to-install DP flow solution
  • Complete flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • All-welded hermetic SST SuperModule™ platform delivers 15-year stability and 15-year limited warranty
  • Ultra and Ultra for Flow performance classes enables up to 0.025% of span accuracy
  • 200:1 rangedown produce reliable measurements and wide application flexibility
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-10 of 77 results for Parts & Accessories
: