No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-8705

Rosemount 8705 Flanged Magnetic Flow Meter Sensors

Product Description

Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed housing ensures maximum sensor reliability by protecting all internal components and wiring from even the most aggressive environments. A removable and replaceable terminal block enables easy repair in the field without the need to replace the entire meter.

Products

Search
1-10 of 19 results for Products
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure

Specifications

Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Sizes
½-36 inch (15-900 mm)
Liner Materials
PEX, PTFE, ETFE, PFA, Polyurethane, Neoprene, Linatex Natural Rubber, Consult factory for additional material options
Electrode Materials
316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium
Flange Ratings
ASME B16.5 Class 150-2500DIN PN 10-40AS 2129 Table D and EAWWA C207 Table 3 Class D (30-36 inch only)
Submergence Protection
IP68 (Recommended with sealed cable glands)
Interchangeability
Compatible with all 8700 Series transmitters

Compatible with legacy transmitters: 8712D, 8712C, 8732C, 8742C

Features

  • For maximum protection, a fully welded sensor housing provides a hermetic seal
  • Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
  • Capture any potential process fluid leakage with optional secondary containment compartments to surround electrodes
  • Ensure reliability in the harshest environments with an all-welded sensor housing
  • Guard against installation damage and leading-edge wear with an optional lining protector
  • Minimize maintenance and repair with an obstructionless design featuring no moving parts

Documents & Drawings