No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-P-1500-2500

Micro Motion 1500 and 2500 Compact Control Room Transmitter

Product Description

Powered by MVD Technology, 1500/2500 DIN rail-mounted transmitters easily fit into control room panels, requiring only 0.03 ft³ of space. A simple four-wire connection to the sensors for power and signal eliminates the expense of custom cabling.

Products

Search
1-2 of 2 results for Products
Configure
Configure

Specifications

Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Weight
0.52 lbs (0.24 kg)
Dimensions
L × W × H 4.41 in (112mm) x 1.78 in (45mm) x 3.9 in (99mm)
Hazardous Area Specifications
CSA Class I, Div. 2, Groups A, B, C, and DATEX CE 0575 ATEX II (2) G [EEx ib] IIB/IIC
For ATEX compliance, ambient temperature is limited to -40 to +131°F (-40 to +55°C)
Power Requirements
19.2 to 28.8 VDC, 6.3 watts maximum
Marine Approvals
Det Norske Veritas - Models 1500 and 2500 only
American Bureau of Shipping (all models)

Features

  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings