No image available
No image available
Your request is being processed.
Flexim-FLUXUS SIL F ADM8X27 Non-Intrusive Ultrasonic Flow Meter

Flexim FLUXUS ADM8X27 SIL F Non-Intrusive Ultrasonic Flow Meter

Product Description

The FLUXUS SIL F ADM8X27 non-intrusive ultrasonic flow meters are SIL-rated, functional safety approved. As the wetted parts of inline measuring devices are not subject to the Failure Mode Effects and Diagnostics Analysis (FMEDA), they are not included in the scope of certification - presenting a safety risk. The SIL 2 certification of the FLUXUS non-intrusive flow meter includes the entire measuring system -the measuring transmitters and transducers. It also includes the patented WaveInjector mounting fixture for extreme temperatures, allowing the non-intrusive flow measurement at liquid temperatures from as low as -275 °F up to +1100 °F. Flexim also offers special radiation-resistant transducers for use in the nuclear industry.

Specifications

Fluid Type
All liquids
Accuracy
Measurement uncertainty at the measuring point (volumetric flow rate): ± 0.5…1.6 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow channels
up to 2
Range
Flow Velocity Range: 0,01 to 25 m/s (0.03 to 82 ft/s), depending on pipe diameter
Certifications/Approvals
ATEX/IECEx Zone 1
Power supply
100-230VAC
20-32VDC
Pipe size
6 to 6500 mm (0.24 to 255.9 inch)
Pressure range
-
Temperature range (media)
-40 to +200°C (-40 to +390°F) / WI: -200 to +630°C (-328 to +1166 °F)
Output
4-20mA active/passive
binary
Input
-
Communication Protocol
RS232
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Simple retrofitting during ongoing operation
    ideal for a subsequent increase in safety
    ideal for maintaining the protective function should an inline measurement fail
  • Comprehensive certification
    transducers, clamp device and electronics are part of the FMEDA
  • Extremely wide range of applications
    transducers and measuring transmitters for the flow measurement of liquids and gases
    SIL certification also covers WaveInjector technology for the flow measurement of liquids at extreme temperatures of -190 °C to +650 °C
  • Straightforward retesting
    easy functional tests in no time at all
    convincing self-diagnosis functions
  • Transparent evaluations
    publication of FMEDA report
    full information on certification procedures and scope

Documents & Drawings