No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-2600-Multiphase

Roxar 2600 Multiphase Flow Meters

Product Description

The Roxar 2600 Multiphase Flow Meter (MPFM) is a robust, reliable, field proven measurement instrument. The compact, inline meter provides high quality rates of oil, water and gas in upstream multiphase flow lines, from the easiest to most challenging applications. From onshore to offshore, conventional wells to unconventional wells, oil wells to gas wells, fixed installations to mobile well testing, single well to multi well, the Roxar 2600 MPFM can be relied upon to provide the data you need.

Specifications

Applications
Roxar 2600 MPFM M:
  • Impedance measurement
  • Single well applications
  • Direct well head monitoring and trending of oil, water and gas
  • Fractions and rates
  • 0-85% GVF
  • 0-100% WLR
  • Flow velocity 5-25 m/s

  • Roxar 2600 MPFM MV:
  • Impedance and venturi measurement
  • Single or multi well applications
  • Flow rates for oil, water and gas over a wide range of applications
  • 0-100% GVF
  • 0-100 WLR
  • Flow velocity 2-40 m/s

  • Roxar 2600 MPFM MVG:
  • Impedance, venturi and gamma density measurement
  • Single or multi well applications
  • Flow rates for oil, water and gas over the full range of applications
  • 0-100% GVF
  • 0-100% WLR
  • Flow velocity 1-40 m/s
  • Installation
    Vertical upwards flow
    Meter Sizes
    ID 1 1/2 in (35mm) to ID8 in (173mm)
    Design Pressure
    Up to 5,000 psi (345 bar)
    Design Temperature
    -4 °F (-20 °C) to 266 °F (130 °C)
    Lower minimum temperatures can be accommodated, assessed on a case by cases basic.
    Process Wetted Material
    Duplex UNS S31803
    Stainless steel UNS S31600
    Super duplex UNS S32760
    Inconel 625 UNS N06625
    PEEK natural
    Flange Connection
    ANSI flanges or hubs with clamp connectors
    Gamma measurement (when applicable)
    Compact gamma system
    Source: Cs-137
    2, 5 or 8.3 mCi
    Half-life 30.1 years
    Power Supply
    18-30 VDC
    100-240 VAC
    Power consumption: < 20 W
    Communication Protocol
    Modbus RTU
    Modbus TCP
    HTTP
    Communication Interface
    RS-485
    Ethernet
    Mounting
    Painted aluminium Ex d housing for hazardous area
    SS 316L Ex d housing for hazardous area
    Certifications/Approvals
    Hazardous area certification: ATEX, IECEx, cCSAus
    Design code: ASME B16.5, ASME B31.3
    Material specification compliance: ASME B31.3
    Sour service wetted parts: NACE MR 0175, ISO 15156

    Features

    • Real time, three-phase measurement without the need for separation
    • Modular design and selectable advanced software features to fit your application needs
    • Flexible and adaptable configuration options throughout the lifetime of your field
    • Roxar 5726 Multiphase Transmitter mounted directly onto the flow meter, providing all-in-one, robust, future facing capabilities
    • The Roxar Rapid Adaptive Measurement embedded software supporting automation and trustworthy measurement in dynamic multiphase flow
    • Advanced self-diagnostic capabilities with alarms, trending graphics, layer compensation and automatic calibrations
    • Intuitive and user-friendly operator interface tool for calibration, configuration and operation
    • Robust full-range non-gamma meter version available, for operators who prefer to avoid the use of a radioactive source
    • Fully compatible with Roxar 2600 Multiphase Flow Meter Performance Monitoring, giving operators continuous access to Emerson expertise and support
    • The Roxar Multiphase Salinity System (RMSS) available as an additional module, providing live salinity content information when operating in water-dominant flow

    Documents & Drawings