No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-Cause and Effect

Cause and Effect

Product Description

An innovative application providing a menu-driven approach to control logic configuration delivering flexibility, and producing custom control capabilities for those users without programming experience. A licensed User C program for the ROC800-Series and FloBoss 107 Manager devices that provides logical operations without having to write FSTs or IEC 61131 code.

Documents & Drawings

Features

  • Cause precondition evaluation must be satisfied before a trip is possible
  • Cause compound primary and secondary conditions that will trip the cause based on and/or evaluation
  • Cause operators allow selectable evaluations or operations (logical, on-change, mathematical, watchdog, and data movement)
  • Cause condition and precondition timer delays
  • Cause condition deadbands
  • Cause definitions for up to16 effect link assignments
  • Cause trips that clear automatically when the condition clears or trips that are reset controlled
  • Cause alarming to the device alarm log for trips and/or clears
  • Effect active/inactive values or states that are definable
  • Effect selectable option to assert those values continuously or not
  • Effect usage that defines its behavior as a normal effect or a reset point (i.e., reset push button)
  • Effect delay timer and effect last four tattletales that show the order of multiple causes tripped