AS OF 03/31/21, THIS PRODUCT IS NO LONGER AVAILABLE.
Needle Metering Valves are used for point-of-use applications. In combination with low pressure reducers or as stand-alone versions they offer precise control of gas flows. Ideal for use in Laboratory, R & D and analyzer applications and low pressure sampling valve applications.