No image available
No image available
Your request is being processed.
ValvCheQ-P-P000548

ValvCheQ Figure SCDA03 Backflow Preventers

Product Description

Single check detector assembly for low hazard applicationsFlanged and roll grooved connections

Features

  • Compact simple design.
  • In-line and on-site serviceable.
  • No special tools required for servicing.
  • Lifting lugs to assist with installation.
  • Designed and manufactured in accordance with AS/NZS 2845.1.
  • FBE coated to AS/NZS 4158.
  • Straight through flow path for maximum flow co-efficient.
  • Top entry allows all parts to be accessed easily.
  • Stainless steel internals for superior corrosion resistance.
  • Fully restrained check valve assemblies for unrivalled safety.
  • Ductile iron body for high strength and impact resistance.
  • Every valve is bench tested and tracked with unique serial number.

Specifications

Certifications
Lloyd's Register
End Connection
Flanged
Application
Fire & Gas Systems, Water distribution
Body Design
Top Entry
Material
Ductile Iron
Operating Temperature
Standard Temperature
Pressure Class
PN
Process Connection Type
Flanged, PN16, CL150RF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Media
Water
Stem
O-ring

Documents & Drawings