No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Clarkson-F952

Clarkson F952 General Purpose Knife Gate Valve

Product Description

The Clarkson Figure 952 is a lugged-style knife gate valve with superior technology for challenging slurry applications, created to extend service intervals and minimize repair costs.

Features

  • Lower total cost of ownership with fit-for-purpose utility knife gate valve in light slurries
  • Inverted self-aligning packing gland improves packing life
  • One-piece 316 Stainless Steel body for superior corrosion resistance
  • Cast-in gate wedges minimize flow obstructions to increase body life
  • Machined gate finish improves sealing performance
  • High quality gate finish for reliable sealing.
  • High flow rates with low pressure drops.
  • Integral RTFE gate scraper.
  • Gate guides to support gate.
  • A range of seat options available.
  • Complies with MSS SP-81 face-to-face dimensions.
  • All valves are pressure tested to MSS SP-81.

Specifications

Size Range
DN 50-600 (NPS 02-24)
Temperature Rating
230°C (445°F)
Pressure Rating
10bar (150psi)
Certifications
CRN
Face to Face
MSS SP-81 Short
End Connections
Flanged: ASME 150, AS 2129 Table C/D/E, PN 10/16

Documents & Drawings