No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Clarkson-F955

Clarkson F955 Ported Slide Gate Valve

Product Description

A ruggedly designed bi-directional ported slide gate valve for abrasive, corrosive and scaling applications.

Features

  • Ported gate design for superior slurry handling capabilities.
  • A choice of both full bore models and reduced bore polyurethane seated versions matched to lined pipe bores.
  • Bi-directional sealing capabilities.
  • Dual hardness reinforced elastomer seats to minimize wear and provide energized gate seal.
  • Flushing ports provided as standard.
  • Semi-energized gland to minimize periodic adjustment.
  • Stainless steel fasteners used throughout as standard.
  • Body shrouds and spindle cover provided as standard.
  • Maintenance friendly replaceable seat with integral flange gasket.
  • Designed to comply with MSS SP-81.
  • A range of seat options available.

Specifications

End Connection
Flanged
Material
Ductile Iron
Operating Temperature
Up to 250 F (120 C)
Process Connection Type
Flanged
Seat/Seal Type
Resilient
Valve Type
Conventional Knife Gate Valve
Media
Solid, Other, Liquids, Liquid, Aggressive Liquids/Gases
Stem
Adjustable packing

Documents & Drawings