No image available
No image available
Your request is being processed.
AVENTICS-1020100000

AVENTICS™ Diaphragm-type cylinder, Series 102 1020100000

Product Description

80Q, 40H SA M12X1,25

Specifications

Piston Ø
80 mm
Stroke
40 mm
Ports
G 1/4
Functional principle
Single-acting, retracted without pressure
Pressure for determining piston forces
8 bar
Extracting piston force
3000 N
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Working pressure min.
2 bar
Working pressure max
8 bar
Piston rod thread
M12x1,25
Spring force min.
100 N
Spring force max.
300 N
Weight
2.8 kg
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Piston rod
Steel, chrome-plated
Seal material
Acrylonitrile butadiene rubber
Material, front cover
Steel, chrome-plated
Cylinder tube
Steel, chrome-plated

Features

  • Ø 60 mm ... 250 mm
  • Double-acting and single-acting, retracted without pressure

Documents & Drawings