No image available
No image available
Your request is being processed.
AVENTICS-0821000002

AVENTICS™ Shuttle valves (OR) 0821000002

Product Description

SDC G1/8

Specifications

Sealing principle
Soft Seal
Type
Poppet valve
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Logic function
Shuttle valves (OR)
Connection type
Pipe connection
Compressed air connection input
G 1/8
Compressed air connection output
G 1/8
Nominal flow Qn
640 l/min
Working pressure min.
1 bar
Working pressure max
10 bar
Weight
0.038 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber
Material threaded bushing
Aluminum, Steel

Documents & Drawings