No image available
No image available
Your request is being processed.
AVENTICS-R480163938

AVENTICS™ Rodless cylinders, Series CKP R480163938

Product Description

CKP-DA-016-0100-TG-MM00S007LP000P0P0

Specifications

Piston Ø
16 mm
Stroke
100 mm
Ports
M7
Functional principle
Double-acting
Magnetic piston
with magnetic piston
Guide
ball rail guide
Easy2Combine
capable with connection kit
Piston force
127 N
Pressure for determining piston forces
6,3 bar
Cushioning length
20 mm
Cushioning energy
1.5 J
Cushioning
Pneumatically
Cushioning
adjustable
Speed max.
2 m/s
Stroke max.
1800 mm
Working pressure min.
3 bar
Working pressure max
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
5 µm
Weight
2.18 kg
Material front cover
Aluminum

Features

  • Optimal stroke length in a compact size
  • High load capacity with 2 linear guides clearance free
  • One-piece profile solution
  • Easy-2-Combine interface
  • Stroke adjustment flexibility

Documents & Drawings