Copeland Scroll Compressors for Refrigeration
Copeland Scroll technology remains at the forefront of HVACR applications with its superior efficiency, reliability and ease of installation.
The Copeland Scroll, with its compact and lightweight design, simple internal suction and discharge, and 70% fewer moving parts, generates unsurpassed reliability and energy savings.
The compressor is responsible for the vast majority of energy usage in a refrigeration system. The Copeland Scroll, with its compact, lightweight design, simple internal suction and discharge, and 70% fewer moving parts, generates unsurpassed reliability and energy savings.