No image available
No image available
Your request is being processed.
Asco-L133B16-ZA10A G1/2X12,5 V24/DC

ASCO™ L133B16-ZA10A G1/2X12,5 V24/DC

£81.43
QuickShip QuickShip
QTY:

Product Description

SOLENOID VALVE L133 SERIES, 2/2NC, G1/2, PILOT OPERATED HUNG DIAPHRAGM, NBR SEAL, D-12,5MM, WITH COIL ZA10A 24/DC

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated hung diaphragm
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 3 bar
Min to Max Differential pressure (Liquids)
0 - 3 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
2.2
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
16 bar
Orifice Size
12.5 mm
Pipe Size
1/2
Sealing Material
NBR
Voltage Type
DC
Watt Rating
9

Features

  • Pilot operated hung diaphragm valve with full orifice.
  • Designed for closed circuit hydraulic systems and for vessels draining.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings