No image available
No image available
Your request is being processed.
AMS-P-PlantwebOpticsAnalyticsCHS

Plantweb Optics Analytics Cloud Hosted Solution

Product Description

Emerson has partnered with Microsoft to offer a software hosting service for Plantweb Optics Analytics in the Azure cloud platform. This eliminates the need for customers to deploy and manage on-premises installations of the software along with costly infrastructure investment.

The scalable subscription model allows you to transfer the burden of managing your servers, software, system security, updates, and requisite IT support to Emerson, while ensuring that your Plantweb Optics Analytics application is available when needed.

Specifications

Supported Data Sources
Multiple data sources such as DCS and SCADA systems, MES and SAP (ERP) using OPC, ADO .NET, Web Services, and SOA (Service Oriented Architecture) standards
Supported Web Browsers
Edge 10+; Chrome 22+
Screen Resolution
XGA (1024x768) or higher is recommended.

Features

  • Easy provisioning without the need to purchase and install on-premise hardware or software
  • Worry-free upgrades and software updates backed by 24/7 support
  • Peace of mind with industry standard security, data back-up and disaster recovery technologies and processes
  • Optimize collaboration with secure access to your machinery health data anytime and anywhere

Documents & Drawings