No image available
No image available
Your request is being processed.
AVENTICS-P-608

AVENTICS 608 SentronicD Proportional Regulator

Product Description

The AVENTICS Series 608 SentronicD is a 3-way, direct-operated proportional pressure regulator valve with digital control for air or neutral gas. Its fast response times and high sensitivity make it the perfect fit for applications requiring highly precise pressure control. Valve control loop parameters are easily configured and optimized for specific customer requirements using AVENTICS Data Acquisition Software (DaS) and a PC connection. The valve is ideal for automotive and tire, analytical and diagnostic equipment, and bottling applications.

Products

Search
1-10 of 187 results for Products
:

Specifications

Function
3 way - 3/2 Normally Closed
Valve Actuation
Proportional
Pipe Size
1/8”, ¼”
Flow
From 0,2 to 0,43 Kv, 0,1 Cv to 0,5 Cv
Body Material
Aluminum
Voltage
24 VDC
Frequency
50/60 Hz
Media
Air, Inert Gases, Natural Gas, Oxygen
Operation Environment
Indoor
Port Type
G ISO228/1-G BSPP, NPTF, Flange
Standard & Regulations
CE, EAC, IP65

Features

  • Intelligent digital communication enables simple operation
  • Dual-loop control allows easy configuration of process variables such as flow, force, speed, RPM, and temperature
  • Integrated visual display permits easy monitoring of valve status
  • DaS software allows selection of personalized settings to optimize control loop performance
  • Vacuum service and pressure up to 12bar (174 psi) versions are available

Documents & Drawings