No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-S-series Mass Connection Solutions

DeltaV™ S-series Mass Connection Solutions

Product Description

The DeltaV™ S-series Mass Connection Solutions provide fast, easy and reliable connection from field devices to DeltaV simplex and redundant, high density traditional I/O Cards, while providing several wiring options. The modular design of the Mass Connection Boards further helps to lower the overall termination footprint due to flexible mounting capabilities.

Specifications

Channel Type
24 VDC Dry Contact, or 24 VDC Isolated
Number of Channels
16
Isolation
The field wiring connections are optically isolated from the DI Card circuits and factory tested to 1000 VDC for 2s. No Channel-to-Channel isolation
Detection Level for ON
> 2 mA @ 24 VDC
Detection Level for OFF
< 0.25 mA @ 24 VDC
Source Impedance
5 K?
Source Voltage
+24 VDC Input Power, recommend external fuse at power source.
Field Circuit Power per board
+24VDC ±10% @ 75mA typical,100mA maximum
Dimensions
Depth: 110.05 mm; Height: 44.1 mm; Width: 102.82 mm
Operating Temperature
-20 to 60°C
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1mm Peak-to-Peak from 2 to 13.2 Hz, 0.7g from 13.2 to 150 Hz

Documents & Drawings

Features

  • Fast, easy and error-free cabinet wiring
  • Modular design, improves reliability
  • Lowers overall termination footprint
  • Significant labor and work reduction
  • Loop disconnect feature for Analog Signals
  • LED’s and replaceable Fuses for discrete Signals
  • Termination Fault Detection between discrete traditional I/O Cards and Mass Connection board Signals