No image available
No image available
Your request is being processed.
Appleton-P-DEMULED

Appleton™ ATX™ DEMULED Series Luminaires

Product Description

ATX™ DEMULED LED Series Flameproof Luminaires provide adequate lighting and/or visual indication of access on exit routes during an evacuation in a hazardous environment. They can be installed in hazardous areas designated as Zone 1 and 2 – 21 and 22.

Features

  • Typical applications include oil refineries, petrochemical plants, pulp and paper mills
  • Operates in any position
  • 1 hour duration in emergency mode
  • Charge indicator by 1 green LED (life time over 10 years)
  • Automatic built-in self-test system (SATI) with memorization of tests indicated by LEDs. Using a microprocessor and an internal clock, the unit will carry out automatic tests
  • Escape route lighting is 45 lumens consuming 0.50 watts of power. Space lighting is 400 lumens consuming 0.95 watts of power
  • Connection to the plug-in terminal block via 5 x 2.5 mm² (0.004 in²) terminals
  • Supplied with two fixing brackets (zinc plated steel)
  • Addressable version operates without additional control lines. Communication between units and the control system is realized via mains borne signals that utilize the existing electrical wiring
  • Standard control system capacity of addressable version is one control system for up to 200 emergency lighting units
  • Optional increased control system capacity for addressable version is available. The booster (repeater unit) is used to increase the length of the network allowing up to 1000 emergency lighting units to be on one control system. This allows for the use o

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II2 GD; Ex tb IIIC; IK09; IP66/68
Ambient Temperatures
Escape route lighting (optimum operating temperature for battery is -5 °C to +30 °C (-22 °F to +131 °F). Space lighting is -30 °C to +55 °C (-22 °F to +131 °F)
Electrical
Power supply 230 Vac, 50 Hz
Battery Pack
Escape route lighting: 2.4 V - 0,8 Ah (2 cells - Nicd). Space lighting: 6 V - 1,6 Ah (6 cells - Nicd)
Standard Materials and Finishes
Body features tempered borosilicate glass tube lens with aluminum threaded access cover and end caps with a Nitrile O-ring seal and zinc plated steel guard. The fixing brackets are either zinc plated steel or 316 stainless steel. The accessories are whit

Documents & Drawings