No image available
No image available
Your request is being processed.
O-Zgedney-P-cl-650-if-alum-junct-box

O-Z/Gedney™ Class 650 Type IF Aluminum Junction Boxes

Product Description

O-Z/Gedney™ Class650 Type IF aluminum�junction boxes are rated for hazardous areas. The inside flange design offers maximum external space for service. The thick wall construction permits maximum drilling and tapping depth for conduit.

Features

  • Explosionproof
  • Wide selection of types and sizes
  • Hex head, cover bolts
  • Inside flange design provides maximum external space
  • Wall thickness permits drilling and tapping for conduit to meet customer requirements
  • Mounting lugs supplied

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Group D; Class I, Zone 1 and 2, Group IIA; Class II, Division 1 and 2, Group E, F, G; Class III; NEMA 7D, 9EFG
Standard Materials and Finishes
Cast copperfree (4/10 of 1% max.) aluminum bodies and covers with epoxy powder coat finish and stainless steel cover bolts

Documents & Drawings