No image available
No image available
Your request is being processed.
Fisher-P-easy-Drive

Fisher™ easy-Drive™ Electric Actuator

Product Description

With the Fisher easy-Drive actuator, you can have the confidence that your control valves will perform as expected, regardless of application conditions. This design is based on extensive field testing and application engineering expertise.

easy-Drive Product Options:

  • Linear
    • Fisher easy-Drive 200L (Standalone)
    • Fisher D3 control valve with easy-Drive electric actuator
    • Fisher D4 control valve with easy-Drive electric actuator
  • Rotary
    • Fisher easy-Drive 200R (Standalone)
  • Accessories
    • RPU-100 (supercapacitor backup)

Specifications

Actuation
Linear, Electric
Area Classification
Class 1 Div 1 / Zone 1
Certifications
CSA, ATEX, IECEx
Control Type
On/Off, Positioning
Operating Temperature
Standard Temperature
Power Source
Electric
Process Control
On/Off, Positioning
Valve Type
Globe Valve
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Stable operation, despite application conditions.
  • Remote monitoring reduces trips to the field.
  • Zero venting of product to the atmosphere.
  • Low power requirements.
  • Simple set-up and operation.
  • Diagnostics are available over Modbus protocol.

Documents & Drawings