No image available
No image available
Your request is being processed.
Emerson-P-8103-AI-TX

PAC8000 8-channel Analog Input, 4-20mA for 2-wire Tp

Product Description

PAC8000 8-channel Analog Input, 4-20mA for 2-wire Tp

Specifications

Part Number
8103-AI-TX
Analog Input Count & Type
8 point single-ended 4-20 mA; Non-incendive field circuits
Resolution & Speed
16 bit; 27mS; 0.75S HART
Current Consumption
150mA System Pwr; 300mA Field Pwr
Fault Detection
Open and short circuit detection

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus

Documents & Drawings