No image available
No image available
Your request is being processed.
Emerson-P-IC758COMALPC128

PACSystems™ RXi - Panel PC Computing Module for 12" through 24" screens (4GB RAM, 128GB SSD)

Product Description

The RXi - Panel PC modular display portfolio with multiple options of separable screens and computing units maximized flexibility, performance, and durability

Specifications

Part Number
IC758COMALPC128
Processor
Dual Core 1.0 GHz processor
Memory
4GB DDR3L
External Memory
32GB SSD
Ethernet
2x 1-gigabit Ethernet channels - RJ-45 standard
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1

Features

  • The RXi - Panel PC comes with either a Dual Core 1.0 GHz processor or a Quad Core 1.2GHz Processor with 4GB or 8GB of available DDR3 RAM
  • Windows 10 IOT Enterprise LTSC OS installed standard
  • Modular portfolio ranges from 7" to 24" screens in a widescreen format, with 7" to 15" models also available with outdoor Sunlight Readable (SLR) screens
  • Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
  • IP66 rated screens that protect against dust, moisture,and even direct water jets

Documents & Drawings