No image available
No image available
Your request is being processed.
Asco-P-D132

ASCO™ Series D132 Total separation solenoid valves (DRY)

Product Description

ASCO Series D132 total isolation solenoid valves (DRY) combine the traditional characteristics of strength and reliability, with construction solutions that make them particularly suitable for the control of aggressive and/or no contaminable fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions, plus miniaturized or silent versions with a latching actuator. The diverse range of features make these valves versatile for applications in food, biotechnology, chemical/pharmaceutical, and physiological/medial industries.

Products

Search
1-2 of 2 results for Products
:
ASCO™ D132V23-Z130A G1/2x9 V230/50Hz
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
2
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
2
7 Day
QuickShip
£133.33
ASCO™ D132V23-Z130A G1/2x9 V24/50Hz
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
2
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
2
7 Day
QuickShip
£133.33

Specifications

Body Material
PPS (Polyphenylene-sulfide)
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/2 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
2 bar
Fluid temperature
-10°C +90°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
EPDM or FPM

Features

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body and the diaphragm.
  • Possibility of disassembling for inspection.
  • Core duly coated by PTFE (polytetrafluoroethylene) based self lubricating material.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Documents & Drawings