Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345649092406",
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
"catentry_id" : "3074457345649092408",
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
"catentry_id" : "3074457345649092422",
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
"catentry_id" : "3074457345649092409",
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
"catentry_id" : "3074457345649092423",
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
"catentry_id" : "3074457345649092419",
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
"catentry_id" : "3074457345649092429",
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
"catentry_id" : "3074457345649092407",
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
"catentry_id" : "3074457345649092425",
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
"catentry_id" : "3074457345649092405",
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
"catentry_id" : "3074457345649092434",
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
"catentry_id" : "3074457345649092428",
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
"catentry_id" : "3074457345649092426",
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
"catentry_id" : "3074457345649092433",
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
"catentry_id" : "3074457345649092431",
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
"catentry_id" : "3074457345649092427",
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
"catentry_id" : "3074457345649092432",
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
"catentry_id" : "3074457345649092435",
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
"catentry_id" : "3074457345649092415",
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
"catentry_id" : "3074457345649092424",
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
"catentry_id" : "3074457345649092416",
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
"catentry_id" : "3074457345649092414",
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
"catentry_id" : "3074457345649092421",
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
"catentry_id" : "3074457345649092413",
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
"catentry_id" : "3074457345649092436",
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
"catentry_id" : "3074457345649092437",
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
"catentry_id" : "3074457345649092411",
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
"catentry_id" : "3074457345649092412",
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
"catentry_id" : "3074457345649092418",
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
"catentry_id" : "3074457345649092420",
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
"catentry_id" : "3074457345649092417",
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
"catentry_id" : "3074457345649092410",
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
"catentry_id" : "3074457345649092430",
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
SolaHD™ SLN and SPS Mini-Tower Off-line UPS
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The SolaHD SLN and SPS Series provides economical protection from damaging impulses and power interruptions. These units include three outlets for critical devices needing battery back-up and surge protection. The SLN and SPS are ideal for industrial environments as well as point of sale and office applications.
Capacity (VA/W)
600/360, 850/510, 1000/600, 1500/900
Typical Back-up Time
SLN600 3.5 min., SPS850 2.5 min., SLN1000 3 min., SLN1500 3 min.
Battery Transfer Time
8ms, Max<10ms@AC mode to backup mode
Audible Noise
≤40 dBA without audible alarm beyond 1m at rated load
Frequency
Frequency 50/60 Hz +/- 10% (auto sensing)
Input Voltage
120 Vac
Output Voltage (Battery Mode)
120V≤10%
Battery Type
VRLA, maintenance free,sealed, lead-acid cells
Operating Temperature
0°C to +40°C
Features
Lightweight, compact design
NEMA 5-15R outlets, protected by battery and surges
USB communications Interface
Cable included with free software download
Two year limited warranty
The maximum number of products that can be compared is 4. Please refine your selection.
Dismiss