No image available
No image available
Your request is being processed.
AVENTICS-P-STV-100K

SolaHD™ STV100K Series Hardwired Surge Protective Devices

Product Description

STV100K Series Surge Protective Devices provide hardwired surge protection at the service entrance, branch panel or a dedicated sensitive electronic load. They feature all mode protection, LED and audible alarm status indication, sinewave tracking and form C dry contacts. The STV100K Series also offers unsurpassed built-in safety, including thermal fusing and a fault current fusing level of 100 kAIC.

Products

Search
1-10 of 10 results for Products
:
SolaHD™ PN STV100K10D4
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K10N
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K10S
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K10Y
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K23Y
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K24D
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K24D4
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K24L
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K27Y
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K48D
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac

Specifications

A/C Rating
100 kAIC
Noise Attenuation
40 dB Max
Hertz
47-63 Hz
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
Number of Phases
Single Phase, Three Phase
Operating Temperature
-40°C to +60°C
Mounting
Parallel/Flange

Features

  • cULus, RoHS, ABS Type Approval
  • 100,000 amp peak current rating provides all mode protection against severe transients
  • Low clamping levels for more effective protection
  • 100 kAIC fault current fusing level provides safety and NEC conformance
  • LED status and audible alarms
  • Compact, rugged metal

Documents & Drawings