No image available
No image available
Your request is being processed.
KTM-P-Mecafrance Series RA

KTM Mecafrance Series RA Ball Valves

Product Description

The Series RA is a three-piece ball valve with swing-out center section for easy seat and gasket replacement, and features an ISO top flange that enables simple automation.

Features

  • Swing-out center section for easy seat and gasket replacement
  • Full and reduced bore configurations
  • ISO top flange for simple automation
  • Metal seated configuration for corrosive, abrasive or high temperature applications
  • Cryogenic configuration for applications to -196°C
  • Available with antistatic device for environments with ATEX area classifications
  • Available with PED compliance

Specifications

Material
Carbon Steel, Stainless Steel
Process Connection Type
Flanged, Socket Weld Flange, Threaded
Seat/Seal Type
Metal, Resilient
Valve Size
S 8 / DN 200, NPS 1 / DN 25, NPS 1/2 / DN 15, NPS 1/4 / DN 8, NPS 1-1/2 / DN 40, NPS 1-1/4 / DN 32, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 3/4 / DN 20, NPS 3/8 / DN 10, NPS 4 / DN 100
Valve Type
Ball

Documents & Drawings