No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Yarway-P-P000489

Yarway Welbond High Pressure Globe Valves

Product Description

In line repairable high pressure globe valve designed to provide maximum service life with minimum maintenance

Features

  • Fastest in-line repair - Repairable in line more easily and at less cost than other similar valve. Stem, disc, and packing can be quickly removed through the yoke, and the seat fully exposed for "like new" restoration.
  • High dependability - One-piece forged body without pressure welds, seal welds, pressure-containing threads or gaskets, body/bonnet joints, or any of their related problems.
  • Greater durability - Solid Stellite® disc and seat ring all but eliminates cracking. Extra thickness of the seat ring also provides enough material to renew the seating surface over and over again.
  • High flow capacity - Generous port sizes and disc retraction well beyond that required for optimum flow. These features help to minimize flow velocities, and therefore, decrease the erosive forces, which shorten the life of the seat and disc.
  • Available off-the-shelf - An in-depth stocking program makes Welbond® valves available to you directly off-theshelf (socketweld ends standard to NPS 2½).
  • Convertible feature - The complete premachining of each valve body means one of the backseat designs can be converted to the other, simply by reassembly with alternate backseat bushing.

Specifications

Certifications
PED, India Boiler Registration, ASME B31.1, CE
End Connection
Butt Weld
Application
High Temp, General Service, Cogeneration, Boilers, Boiler, Biomass Boiler and Power Boiler, Balance of Plant, HRSG, Pumps, Valves & Manifolds, Clean Steam, Waste to Energy, Steam turbine
Body Design
Long Pattern
Material
Steel, Carbon Steel
Operating Temperature
High Temperature, Greater Than 400 F (204 C)
Pressure Class
ASME
Process Connection Type
BWE
Seat/Seal Type
Metal-to-Metal
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Style
Globe Valves
Valve Size
NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 2 / DN 50, NPS 1-1/4 / DN 32, NPS 1-1/2 / DN 40, NPS 1/2 / DN 15, NPS 1 / DN 25
Valve Size Standard
NPS
Valve Type
Globe

Documents & Drawings