No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-D and DA

Fisher™ D & DA Control Valves

Product Description

Fisher D and DA single-port, high-pressure valves are widely used in oil and gas production industries. These valves are especially useful for either throttling or on/off control of liquids or gases which are gritty, sticky, or have a tendency to build-up on internal valve parts. The DA valve is also useful in angle piping or other applications where a self-draining valve is desired.

Specifications

Certifications
PED, CUTR, ATEX, CRN
Critical Service
Dirty Service, Erosive
Flow Characteristics
Equal Percentage
Material
Carbon Steel
Operating Temperature
Standard Temperature
Pressure Class
ANSI CL150, ANSI CL300, ANSI CL600, ANSI CL1500, 3600 psi CWP, 6000 psi CWP
Process Connection Type
Threaded, Flanged, Socket Weld, RTJ
Shutoff Class
Class IV (FCI 70-2), Class V (FCI 70-2)
Valve Size
NPS 1, NPS 2
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • Massive guiding positively aligns the valve plug in the seat ring for high pressure drop applications. The screwed-in seat ring completely encloses the seat ring gasket.
  • Screwed bonnet/body joint allows repair or maintenance with a minimum of tools.
  • Valve is available with VTC (ceramic) trim for service in very erosive applications. The valve plug is also available with a tungsten carbide tip and the seat ring can be fitted with a full-bore tungsten carbide insert for erosive service.
  • Valve body and end connection constructions are available for API, as well as ASME standards.
  • NACE trim and bolting materials are standard for all applications. These materials comply with the requirements of NACE MR0175-2002.