No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Yarway-P-P000490

Yarway Blow-off Valves

Product Description

Designed for blow-off service in boiler systems with pressures of 3206 psig.

Features

  • Designed according ASME section 1, ASME B31.1, ASME B16.34.
  • For boiler systems up to 3206 psig.
  • Rugged construction to withstand high pressure and high velocities.
  • Excellent resistance to cleaning acids and wear caused by precipitated solids.
  • No Seat, will not score or plug with dirt, will not leak
  • loaded packing, will not leak after packing
  • Combination of hardseat and seatless valves in a single body.
  • Stellite seat faces
  • Stellite seat faces

Specifications

Critical Service
Cavitation, Dirty Service, Flashing
Flow Characteristics
Special Characterization
Material
Carbon Steel, Cast Iron, Metal, Steel
ASME
Shutoff Class
Class V (FCI 70-2)
Valve Size
NPS 2-1/2 / DN 65, NPS 2 / DN 50, NPS 1-1/4 / DN 32, NPS 1-1/2 / DN 40, NPS 1 / DN 25
Valve Size Standard
NPS
Valve Type
Globe, Angle
Certifications
ASME B31.1
End Connection

Documents & Drawings